IESNA:LM-63-2002
[TEST]P948595
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-835-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20716
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4158.5 4160.7 4152 4133.3 4024.9 3912 3893.4 3983.2 4191.4 4468.6
4804 5189.7 5596.2 5893.2 6121.1 6346.8 6552.9 6676.7 6719.4 6673.4
6441.1 6023.6 5489.9 4644 3410.1 1985.6 1541.8 1410.3 1253.6 1021.3
784.6 609.3 456.9 286 163.3 65.7 0
4158.5 4141 4132.2 4120.2 4015 3899.9 3883.5 3964.6 4165.1 4451.1
4777.7 5150.2 5556.8 5863.6 6082.8 6312.9 6516.7 6648.2 6709.5 6654.8
6404.9 5996.2 5453.8 4571.7 3302.7 1923.1 1524.3 1397.1 1238.2 1003.7
774.7 601.6 435 275 158.9 63.6 0
4158.5 4153.1 4148.7 4136.6 4053.3 3942.7 3907.6 3974.4 4149.8 4418.2
4736 5093.3 5496.5 5851.5 6097 6324.9 6564.9 6728.2 6830.1 6821.3
6652.6 6277.8 5763.9 4963.9 3783.8 2237.6 1551.6 1409.2 1277.7 1095.8
884.3 657.5 486.5 317.8 173.1 78.9 0
4158.5 4148.7 4143.2 4153.1 4096.1 4000.7 3958 3992 4114.7 4329.5
4615.5 4934.4 5303.6 5702.5 6021.4 6274.5 6517.8 6729.3 6855.3 6914.5
6848.7 6618.6 6208.8 5489.9 4407.3 2819.5 1596.6 1324.8 1205.4 1062.9
911.7 757.2 586.3 391.2 223.5 99.7 0
4158.5 4154.2 4157.4 4179.4 4168.4 4118 4055.5 4049 4104.8 4233.1
4430.3 4684.5 4989.2 5339.8 5722.2 6076.2 6351.2 6590.1 6801.6 6957.2
7001 6904.6 6664.6 6273.4 5508.6 4152 2311 1172.5 922.7 776.9
633.4 510.6 397.8 280.5 152.3 55.9 0
4158.5 4160.7 4172.8 4202.4 4230.9 4230.9 4201.3 4173.9 4178.3 4232
4338.3 4504.8 4729.4 4994.6 5291.6 5668.5 6069.6 6408.2 6604.4 6696.4
6756.7 6786.3 6776.4 6764.3 6647.1 5956.7 4459.9 2484.2 1129.8 725.4
570.9 442.7 323.3 222.4 128.2 47.1 0
4158.5 4162.9 4185.9 4221 4271.4 4316.3 4347 4371.1 4368.9 4410.6
4480.7 4588.1 4737.1 4908.1 5117.4 5372.7 5663.1 5981.9 6269 6506.8
6746.8 7016.4 7285.9 7566.5 7913.8 8108.9 7507.3 5939.2 3837.5 1927.5
924.9 568.7 385.7 250.9 143.5 50.4 0
4158.5 4166.2 4198 4248.4 4303.2 4358 4423.7 4498.2 4588.1 4703.1
4850 5018.7 5200.6 5402.3 5642.2 5935.9 6267.9 6633.9 7032.8 7464.6
7963.1 8507.7 9117 9723 10402.4 11192.4 11962.8 12157.8 11450 9767.9
7260.7 4605.6 2685.8 1483.7 655.3 157.8 0
4158.5 4177.2 4215.5 4273.6 4330.6 4382.1 4444.5 4530 4629.7 4781
4980.4 5209.4 5481.2 5816.5 6224.1 6729.3 7314.4 7991.6 8721.4 9466.6
10313.6 11117.9 12066.9 13031.2 14188.3 15325.8 16772.2 18321.7 19554.5 19425.1
17094.4 12882.2 8142.8 3263.3 596.1 131.5 0
4158.5 4176.1 4223.2 4278 4335 4396.3 4461 4547.5 4651.6 4801.8
4985.9 5207.2 5469.1 5805.5 6223 6753.4 7360.5 8094.6 8905.5 9736.1
10608.4 11499.3 12453.7 13494.7 14605.8 15764.1 17079.1 18508 19904 20150.6
17825.3 13010.4 7381.3 1922 409.8 121.6 0
4158.5 4175 4212.2 4285.7 4345.9 4412.8 4467.6 4547.5 4657.1 4788.6
4947.5 5128.3 5334.3 5617 5988.5 6437.8 6981.3 7649.7 8411.3 9241.9
10076.9 10932.7 11817 12760.5 13790.6 14803.1 15858.3 16782.1 17484.5 16981.5
14635.4 10085.7 4389.8 847 255.3 84.4 0
4158.5 4170.6 4221 4284.6 4342.6 4400.7 4455.5 4519.1 4607.8 4703.1
4816 4925.6 5035.2 5183.1 5400.1 5687.2 6032.3 6495.9 7041.6 7659.6
8332.4 9028.3 9712 10406.8 11128.9 11805 12483.3 13098 13228.4 12082.2
9742.7 6694.2 2856.7 568.7 170.9 47.1 0
4158.5 4170.6 4212.2 4260.4 4308.7 4338.3 4367.8 4393 4416.1 4443.4
4452.2 4422.6 4366.7 4307.6 4265.9 4263.7 4322.9 4491.7 4765.6 5110.8
5519.5 5969.9 6423.5 6875 7313.3 7678.2 7895.2 8016.8 7707.8 6483.8
4754.7 2940 1172.5 333.1 122.7 30.7 0
4158.5 4155.3 4165.1 4179.4 4170.6 4112.5 4022.7 3887.9 3710.4 3475.9
3182.2 2840.3 2500.6 2216.8 1991.1 1804.8 1661.2 1569.2 1522.1 1511.1
1540.7 1599.9 1656.8 1712.7 1739 1696.3 1564.8 1355.5 1035.5 735.3
534.7 387.9 282.7 198.3 119.4 31.8 0
4158.5 4131.1 4097.2 4030.3 3909.8 3709.3 3440.8 3100 2718.7 2372.4
2088.6 1842 1614.1 1445.4 1353.3 1310.6 1281 1244.8 1206.5 1170.3
1127.6 1069.5 1001.6 941.3 883.2 825.1 768.2 706.8 634.5 552.3
467.9 385.7 298.1 204.9 111.8 25.2 0
4158.5 4103.8 4004 3835.3 3572.3 3198.6 2788.8 2398.7 2111.6 1867.2
1659 1541.8 1473.8 1414.7 1353.3 1301.8 1274.4 1264.5 1245.9 1204.3
1144 1083.7 1022.4 963.2 898.6 835 770.3 701.3 634.5 561
483.2 396.7 298.1 192.9 98.6 20.8 0
4158.5 4086.2 3918.6 3643.5 3240.3 2748.3 2331.9 2043.7 1813.5 1670
1602.1 1539.6 1473.8 1403.7 1339.1 1299.6 1287.6 1281 1265.6 1216.3
1102.4 1037.7 979.6 923.8 872.3 824 764.9 699.1 629 550.1
464.6 372.6 276.1 186.3 99.7 27.4 0
4158.5 4057.7 3824.3 3444.1 2922.5 2409.7 2082 1839.8 1708.3 1651.4
1580.1 1511.1 1464 1413.6 1344.5 1300.7 1281 1254.7 1138.5 1089.2
1072.8 1066.2 1047.6 1018 973.1 913.9 830.6 752.8 667.3 581.9
494.2 406.5 315.6 223.5 131.5 44.9 0
4158.5 4050.1 3765.1 3292.9 2700 2236.5 1943.9 1756.6 1700.7 1636
1557.1 1503.4 1469.5 1424.5 1342.3 1286.5 1242.6 1122.1 1080.5 1062.9
1048.7 1045.4 1032.2 997.2 936.9 865.7 789 705.7 619.1 541.3
465.7 391.2 320 247.6 248.7 188.5 0
4158.5 4020.5 3681.9 3148.2 2531.3 2132.4 1860.7 1740.1 1699.6 1626.2
1550.5 1502.3 1473.8 1428.9 1332.5 1248.1 1137.4 1050.9 1023.5 998.3
981.8 972 927 876.6 819.7 762.7 695.8 631.2 560 487.6
419.7 349.6 283.8 341.9 306.8 103 0
4158.5 4011.7 3652.3 3096.7 2462.3 2049.1 1805.9 1733.5 1696.3 1625.1
1550.5 1505.6 1484.8 1443.2 1325.9 1202.1 1057.4 997.2 958.8 928.1
912.8 878.8 821.8 769.2 715.6 655.3 602.7 550.1 494.2 443.8
418.6 330.9 275 380.2 175.3 43.8 0
4158.5 4025.9 3674.2 3103.3 2477.6 2076.5 1815.7 1737.9 1707.2 1637.1
1557.1 1514.4 1492.5 1455.2 1341.3 1203.2 1055.3 995 954.4 922.7
905.1 872.3 816.4 767.1 712.3 654.2 596.1 543.5 492 430.6
377 310.1 275 381.3 151.2 37.3 0
